text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Bins carbon fibre reinforced antistatic PA.
Label holders PC.
Note
These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts.

The bins for mounting profiles can be combined with swivel adapters.
Application
Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Scope of delivery
Form C: 1x clip-in bin, 1x label holder, 1x label.
Form D: 1x clip-in bin, 1x label holder, 1x label.
Applications
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Safety
These ESD products can also be used for devices, components and protection systems in areas where there is risk of explosion.
These ESD products prevent electrostatic spark discharges, and eliminate the risk of ignition of gases and dust which could lead to explosions in enclosed spaces.
Manufacturers and operators must apply and comply with the ATEX directives for protecting persons working in areas where there is a risk of explosion.
Accessory
Swivel adapter 10550-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought