text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Adapter fibreglass reinforced PA.
Slot keys die-cast zinc.
Fastening material steel.
Version
Steel electro zinc-plated.
Note
These adapters are used to fasten clip-in bins to profile slots (slot size 8 or 10).
The adapter swivels through 45° in both directions.
Scope of delivery
1x top adapter housing
1x bottom adapter housing
1x adapter flange
1x M4 hex nut
1x M4x35 countersunk screw
4x slot keys, slot size 8/10
1x M8x16 cap screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought