text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Die-cast aluminium.
Mounting parts steel.
Version
Bright.
Mounting parts electro zinc-plated.
Note
Suitable for round tubes and profile tubes with 30 mm OD.

For 45° joints. Ideal for lattice constructions and use as diagonal struts for stiffening constructions.

The 45° connector has an integrated, high-load rotation lock. It ensures exact and permanent alignment of Ø30 profile tubes. If required, the rotation locks can be removed using a flat-blade screwdriver. This is necessary to secure Ø30 round tubes in the 45° connector.
Scope of delivery
2 45° connector halves.
1 DIN EN ISO 4762 (DIN 912) M6x28 screw, electro zinc-plated.
1 ISO 10511 M6 self-locking nut, electro zinc-plated.

Articles are supplied pre-assembled.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought