text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Steel.
Version
Electro zinc-plated.
Note
For fastening plate materials to Ø30 mm OD round tubes and profile tubes.

Robust fastening elements for fastening plate materials. The heavy-duty steel clips are screwed to profile tubes and thus ensures a secure hold. Alternatively, the clips could be screwed to panel elements first. Then the complete element could be simply hung onto the tubular frame.

As a rule, a Form A panel suspension is placed in each corner. Panel suspensions Form B are used as supports for long panels. This reduces the deflection.

Please note when cutting the plates to size: If connectors are used, the plates require a notch of at least 5 mm or a circumferential strip of at least 5 mm machined into the area where the connectors are to go.
Scope of delivery
Form A:
1 Panel suspension.
2 DIN 7504 self-drilling screws Form N 3.9x16, electro zinc-plated.

Form B:
1 Panel suspension.
1 DIN 7504 self-drilling screw Form N 3.9x16, electro zinc-plated.

Other customers also bought