text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material
Body: die-cast zinc.
Slide elements: plastic POM.
Attachment parts: electro zinc-plated steel.
O-ring: EPDM.
Note
Metal profile slider with clipped-on plastic slide element. Profile sliders enable low-wear linear movement of type I aluminium profiles with 8 mm slots. The absence of lubrication makes the system extremely insensitive to dirt.

The maximum permissible load for a profile slider is Fmax. = 50 N.

Slide guides with several slide carriages must be constructed as a combination of fixed bearing (Form F) and floating bearing (Form L). This compensates for form tolerances and ensures light movement.

Form S: A set for connecting any add-on elements.

Form L: A set to use as a floating bearing.

Form F: A set to use as a fixed bearing.
Scope of delivery
Style S: Profile slider with slide elements.
2x DIN 439 B M6 hex nuts.

Style L: Profile slider with slide elements.
2x ISO 7380 - M5x25 panhead screws.
2x DIN 3771 - 5x1,5 O-rings.
2x M5 slot keys for 8mm slots.

Style F: Profile slider with slide elements.
2x ISO 7380 M6x25 panhead screws.
2x DIN 3771 5x1,5 O-rings.
2x M6 slot keys for 8 mm slots.

Other customers also bought