{"product":{"productId":"agid.35824","price":3.64,"name":"Beam clamps for C-profile mounting rails System 28 and 41"},"currency":"EUR"}
Material
Steel.
Version
galvanised.
Show more
Show less
Description
Material
Steel.
Version
galvanised.
Note
The beam clamp is a clamping element for clamping mounting rails to H or T beams with a beam flange thicknesses of 10-25 mm. The beam clamp is mounted on both sides of the beam (always use 2 clamps per steel beam). Drilling or welding is not necessary.
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Suitable for System 28 mounting profiles (28/15 and 28/28).
Suitable for System 41 mounting profiles (41/22 and 41/41).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.