text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Steel.
Version
galvanised.
Note
Pre-assembled connection bracket for easy connection of two mounting rails.

The connection bracket enables the rails to be precisely aligned at an angle of 45° to each other. Frictional connection by sliding into the rail profile and clamping with four screws. Or interlocking connection by inserting the four screws through the back of the profile.

Suitable for System 41 mounting profiles (41/22 and 41/41).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought