{"product":{"productId":"agid.35804","price":5.78,"name":"Rail connector for C-profile mounting rails System 28"},"currency":"EUR"}
Material
Steel.
Version
galvanised.
Show more
Show less
Description
Material
Steel.
Version
galvanised.
Note
Pre-assembled connecting element for easy joining of two mounting rails.
The rail connector enables the rails to be precisely aligned with each other. Frictional connection by sliding into the rail profile and clamping with four screws. Or interlocking connection by inserting the four screws through the back of the profile.
Suitable for System 28 mounting profiles (28/15 and 28/28).
The rail connector enables the rails to be precisely aligned with each other. Frictional connection by sliding into the rail profile and clamping with four screws. Or interlocking connection by inserting the four screws through the back of the profile.
Suitable for System 28 mounting profiles (28/15 and 28/28).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.