Material
Holder die-cast zinc.
Screw steel.
Spacers rubber.
Screw steel.
Spacers rubber.
Version
Holder alu-tone powder coated.
Screw electro zinc-plated.
Spacers black.
Screw electro zinc-plated.
Spacers black.
Show more
Show less
Description
Material
Holder die-cast zinc.
Screw steel.
Spacers rubber.
Screw steel.
Spacers rubber.
Version
Holder alu-tone powder coated.
Screw electro zinc-plated.
Spacers black.
Screw electro zinc-plated.
Spacers black.
Note
Glass pane holders for fixating glass panes and other sheet elements.
The glass pane holder can be attached to flat surfaces or aluminium profiles using a slot nut. Surface elements from 2 mm to 9 mm can be firmly secured using the enclosed rubber spacers.
When cutting the sheet elements to size, a gap of at least 16.5 mm must be taken into account.
The glass pane holder can be attached to flat surfaces or aluminium profiles using a slot nut. Surface elements from 2 mm to 9 mm can be firmly secured using the enclosed rubber spacers.
When cutting the sheet elements to size, a gap of at least 16.5 mm must be taken into account.
Scope of delivery
1 Glass pane holder
1 M5x16 screw
5 Spacers for 2 mm to 9 mm thick panes
1 M5x16 screw
5 Spacers for 2 mm to 9 mm thick panes
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.