text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
PA plastic.
Version
Black or grey (type I similar to RAL 7042, type B similar to RAL 7004).
Note
Space for attaching to the holder for panel elements. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.

The spacers can be combined by simply clipping them together (no further spacers can be clipped onto the spacer with A=2).
Drawing reference
1) Not applicable when A=2 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought