text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Aluminium (Rm 330 N/mm², 110 HB).
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought