{"product":{"productId":"agid.22601","price":1864,"name":"Tombstones, grey cast iron, double-sided, with pre-machined clamping faces"},"currency":"EUR"}
Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
The clamping faces have a +1 mm allowance.
Show more
Show less
Description
Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
The clamping faces have a +1 mm allowance.
Note
Tombstones with pre-machined clamping faces provide a fast and economic method of producing a body with specific grid or individual holes. The base is ready for mounting on the machine table. The two clamping faces can be machined to the end dimensions by the user. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.