text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
GJL 250 annealed.
Note
Angle plates with lengths 150 mm and 200 mm have only one reinforcing rib.
The length L is cut by saw and is always supplied overlong.
Drawing reference
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +2/+5
>200 mm: +10/+20
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought