{"product":{"productId":"agid.2184","price":65.34,"name":"L-profiles grey cast iron or aluminium"},"currency":"EUR"}
	Material
								GJL 250 annealed or EN AW-7075.
							
						Show more 
					
						Show less 
				
			
				Description
							Material
						
						
								GJL 250 annealed or EN AW-7075.
					
							Note
						
						
								The length L is cut by saw and is always supplied overlong.
					
							Drawing reference
						
						
								machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
					length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
        
        
        
     
                         
                         
                         
                         
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                    