{"product":{"productId":"agid.2187","price":74.15,"name":"L-profiles unequal grey cast iron or aluminium"},"currency":"EUR"}
Material
GJL 250 annealed or EN AW-7075.
Show more
Show less
Description
Material
GJL 250 annealed or EN AW-7075.
Drawing reference
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.