text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
GJL 250 annealed or EN AW-7075.
Note
The length L is cut by saw and is always supplied overlong.
On request
Lengths 800 mm and 1000 mm in cast iron.
Drawing reference
machined faces: ±0.25 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought