{"product":{"productId":"agid.2306","price":5.1,"name":"Fixture feet with internal thread"},"currency":"EUR"}
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Show more
Show less
Fixture feet with internal thread, Form A hardened flat face
from
€5.10
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form B flat face hardened and ground
from
€10.26
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form C hardened spherical face
from
€9.92
plus sales tax
plus shipping costs
Fixture feet with internal thread, Form D serrated face tempered
from
€13.26
plus sales tax
plus shipping costs
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
Fixture feet with internal thread are used as supports for fixtures or rough or machined workpieces. They can also be used as stops or thust pads in fixtures and toolmaking.
Drawing reference
Form A: Flat face hardened
Form B: Flat face hardened and ground
Form C: Spherical face hardened
Form D: Serrated face tempered
Form B: Flat face hardened and ground
Form C: Spherical face hardened
Form D: Serrated face tempered