{"product":{"productId":"agid.22372","price":74.97,"name":"Locating pins ceramic similar to DIN 6321"},"currency":"EUR"}
Material
High-performance ceramic, Cerazur.
Version
Ground
Show more
Show less
Locating pin ceramic, similar to DIN 6321, Form A
from
€74.97
plus sales tax
plus shipping costs
Locating pin ceramic, similar to DIN 6321, Form C
from
€92.62
plus sales tax
plus shipping costs
Description
Material
High-performance ceramic, Cerazur.
Version
Ground
Note
Form A locating pins are used to position workpieces and fixture parts in reamed holes.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only. The Form A locating pins can also be used as limit stops or fixture feet.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only. The Form A locating pins can also be used as limit stops or fixture feet.
Advantages
Cerazur is extremely impact and bend resistant. The basis of this material is zirconium oxide. It is a composite metal-ceramic material.
Drawing reference
Form A: cylindrical locating pin
Form C: flattened locating pin
Form C: flattened locating pin