{"product":{"productId":"agid.2284","price":11.74,"name":"Rest pads with positioning pin"},"currency":"EUR"}
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Show more
Show less
Rest pads with positioning pin, Form A flat face
from
€13.22
plus sales tax
plus shipping costs
Rest pads with positioning pin Form B spherical face
from
€11.74
plus sales tax
plus shipping costs
Rest pads with positioning pin, Form C serrated face
from
€26.63
plus sales tax
plus shipping costs
Description
Material
Body high carbon steel.
Version
Body tempered and black oxidised.
Contact faces case-hardened.
Contact faces case-hardened.
Note
Rest pads are for supporting machined and unmachined parts. They can also be used as stops and thrust pads in fixtures and toolmaking. Studs or grub screws can be screwed and glued into the tapped hole D to make a support with external thread.
Drawing reference
Form A: flat face
Form B: ball end
Form C: diamond grip
Form B: ball end
Form C: diamond grip