text.skipToContent text.skipToNavigation
EN
Choose your language
7 Hits

Description

Material
Body carbon steel.
Ball rust and acid resistant steel.
Inserts:
Form C, F, M tool steel
Form K POM
Form E stainless steel.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball hardened, bright.
Inserts:
Form C, F hardened, black oxidised.
Form M with carbide serrations, black oxidised.
Form K white.
Form E hardened, bright.
Form O diamond impregnated surface comparable to 100 grade abrasive grit.
Form P polyurethane surface, hardness 60 Shore.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Drawing reference
Form C: flattened steel insert, smooth
Form E: flattened stainless steel insert, smooth
Form F: gripper face
Form K: flattened POM insert, smooth
Form M: gripper, with carbide serrations
Form O: stainless steel insert diamond impregnated
Form P: stainless steel insert with polyurethane surface

Más vásárlók is vásároltak