{"product":{"productId":"agid.2251","price":38.93,"name":"Self-aligning pads adjustable with O-ring"},"currency":"EUR"}
Material
Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Show more
Show less
Self-aligning pads, adjustable, with O-ring, Form C, flattened steel ball smooth
from
€38.93
plus sales tax
plus shipping costs
Self-aligning pads, adjustable, with O-ring, Form F, flattened steel ball with diamond grip
from
€44.44
plus sales tax
plus shipping costs
Self-aligning pads, adjustable, with O-ring, Form K, flattened POM ball smooth
from
€40.65
plus sales tax
plus shipping costs
Self-aligning pads, adjustable with O-ring, Form O, stainless steel ball with diamond impregnated face
from
€44.10
plus sales tax
plus shipping costs
Self-aligning pads, adjustable, with O-ring, Form P, stainless steel ball with polyurethane face
from
€43.10
plus sales tax
plus shipping costs
Description
Material
Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version
Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Ball secured against rotation.
Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.
Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
Drawing reference
Form C: flattened steel ball, smooth
Form F: flattened steel ball, with serrations
Form K: POM ball, flattened, smooth
Form O: stainless steel ball diamond impregnated
Form P: stainless steel ball with polyurethane surface
Form F: flattened steel ball, with serrations
Form K: POM ball, flattened, smooth
Form O: stainless steel ball diamond impregnated
Form P: stainless steel ball with polyurethane surface