{"product":{"productId":"agid.2310","price":20.71,"name":"Self-aligning pads swivel angle 12°, Form C with external thread, flattened ball, smooth"},"currency":"EUR"}
- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball secured against rotation
- Ball hardened, 50–55 HRC
Description
Material
Body carbon steel.
Ball, ball-bearing steel 1.3505.
Ball, ball-bearing steel 1.3505.
Version
Body tempered.
Ball hardened (50 - 55 HRC).
Ball hardened (50 - 55 HRC).
Note
Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. arness clamps.
Ball is secured against rotation.
Ball is secured against rotation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.