text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Main body hardened steel.
Housing aluminium.
Version
Main body nitrated, manganese phosphated and ground.
Housing red anodised.
Note
The support element is for supporting overhanging workpiece parts. It prevents vibration and bending during machining.
Method of operation
1. Turn the cam screw (hex. socket SW 6) on the side of the housing, the support bolt will move out under light spring load until it makes contact with the workpiece.
2. Continue to turn to ”lock” position. The support bolt locks without changing position.
3. Turn the cam screw in the opposite direction and the support bolt will unlock. Continue turning to the ”unlock” position and the support bolt will slide back into the body.
Assembly
Mount the support element to the fixture using the two M6 tapped holes.
Alternatively: Exchange the M12x10 plug screw for a M12x30 grub screw and mount the support directly onto the machine table with a T-nut.
For safe operation the M12 tapped hole must always be filled.
It is possible to countersink the support element by 16 mm.
Various rest pads can be mounted into the M8 tapped hole on the support bolt.
Supplied with M12x30 grub screw and M12 nut for T-slots (DIN 508).
Drawing reference
1) grub screw M12x30 DIN 913 (exchangeable)
2) nut for T-slots M12x14 DIN 508
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought