text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Support elements reduce workpiece vibrations during machining.
All moving parts are sealed against the ingress of coolant, dust and swarf.
Material
Carbon steel.
Version
Body black oxidised. Thrust pin tempered and black oxidised.
Note
Bei automatisierter Betätigung, z. B. durch Schlagschrauber mit einstellbarem Drehmoment, dürfen zum Öffnen und Anziehen maximal 50 % des angegebenen maximalen Anzugsmomentes bzw. der angegebenen maximalen Spannkraft verwendet werden.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
Scope of delivery
02334-10-05012: 2x locating pins Ø 6 (h7) x 20, protective plug for tapped holes.

02334-10-10016: 2x locating pins Ø 8 (h7) x 25, protective plug for tapped holes
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought