text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Material
Carbon steel or EN AW-7022.
Version
Steel painted.
Aluminium bright.
Note
When using spherical washers use the wide series 07420 Form G.

Other customers also bought

Open-U clamp straps DIN 6315

Clamp straps are used to secure objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. Care must be taken to ensure that the clamp strap is always parallel to the table surface or clamp plate.

The norelem product range includes steel open-U clamp straps in several versions and open-U aluminium clamp straps in various sizes.