{"product":{"productId":"agid.3030","price":16.02,"name":"Spiral cam screws"},"currency":"EUR"}
Material
Steel.
Version
Case-hardened (56 ±1 HRC) and blue electro zinc-plated.
Grade 8.8
Grade 8.8
Show more
Show less
Description
Material
Steel.
Version
Case-hardened (56 ±1 HRC) and blue electro zinc-plated.
Grade 8.8
Grade 8.8
Note
Robust, compact spiral cam clamping screws that exert a positive down force on diverse workpiece forms.
Assembly
Drill and tap several holes at a distance X or Z (see diagram). Screw the cam screw into the required height and position with the flat side to the workpiece. Position the workpiece and tighten the cam screw with a hexagon key. Full clamping is achieved with approximately a 1/3 rotation. Lubricate the tapped hole regularly.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
On request
Spiral cam screws with LH thread.
Drawing reference
1) clamping sheet metal
2) clamping round parts
2) clamping round parts
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.