{"product":{"productId":"agid.3051","price":41.21,"name":"Talon grips round"},"currency":"EUR"}
Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.
Show more
Show less
Description
Material
Steel.
Version
Hardened (52+2 HRC) and black oxidised.
Note
Talon grips are meant for installing into vice jaw plates. A tapped hole with counterbore is sufficient for the mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.
- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.
Talon grips expand the application possibilities of your machine vice. Round, contoured and oversized workpieces can be quickly and securely clamped by using talon grips.
- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.
Talon grips expand the application possibilities of your machine vice. Round, contoured and oversized workpieces can be quickly and securely clamped by using talon grips.
Drawing reference
1) workpiece
2) clamping jaw
2) clamping jaw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.