text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
Components are clamped using the hook clamps with collar and clamping force intensifier by manually operating the clamping lever.

With clamping levers with integrated clamp force intensifier, the retaining force can be increased by up to 75% compared with standard clamping levers. In addition, less effort is required when clamping and releasing.

When clamping, the retaining force is increased by the integrated axial needle bearing which creates very low surface friction on the fixed contact surface. The hardened stopper discs are designed for high retaining forces and the load rating of the bearing ensures long service life.
Material
Body and hook clamp, carbon steel.
Grip die-cast zinc acc. to DIN EN 12844.
Clamping force intensifier steel parts grade 5.8
Version
Body and hook clamp tempered and black oxidised.
Grip plastic coated.
Clamping force intensifier steel parts black oxidised.
Axial needle bearing with hardened and ground stopper discs.
Method of operation
In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.
On request
Other grip colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought