text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Material

Adapter plate steel.

Wedges steel 1.0715 or stainless steel 1.4305.

Version
Adapter plate galvanised.
Wedges black oxidised or blank.
Note
The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.

Other customers also bought