{"product":{"productId":"agid.22208","price":38.12,"name":"Clamping pin, steel or stainless steel with clamping angle"},"currency":"EUR"}
Material
Handle die-cast zinc acc. to DIN EN 12844.
Clamping angle die-cast zinc.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Handle black, plastic coated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Show more
Show less
Description
Material
Handle die-cast zinc acc. to DIN EN 12844.
Clamping angle die-cast zinc.
Wedges steel 1.0715 or stainless steel 1.4305.
Version
Handle black, plastic coated.
Wedges black oxidised or blank.
Wedges black oxidised or blank.
Note
The clamping angles are suitable for fixating aluminium profiles on to grid hole tables or plates with Ø16 mm, Ø20 mm or Ø28 mm holes, e.g. an end stops. Loosen the clamping lever to detract the wedges and enable free rotation and movement. Clamping pins with clamping angles are mostly used in pairs.
Advantages
Functions also in thin table material (metal: ≥8 mm or ≥4 mm ; wood ≥18 mm).
Gentle clamping in the bore.
Tool-less operation.
Gentle clamping in the bore.
Tool-less operation.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.