{"product":{"productId":"agid.32741","price":1228,"name":"Pull clamp with integrated clamping screw automation capable"},"currency":"EUR"}
	Material
								Carbon steel.
							Version
								Body black oxidised.
Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
							Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
						Show more 
					
						Show less 
				
			
				Description
							Material
						
						
								Carbon steel.
					
							Version
						
						
								Body black oxidised.
Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
					Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
							Note
						
						
								1. First, place the workpiece on the workpiece support or the clamping screw of the pull clamp. This will compress the internal spring and retract the clamping screw into the main body.
 
2. Position the tapped hole in the workpiece above the clamping screw.
The tip of the clamping screw is pressed lightly into the tapped hole by the spring pressure.
 
3. When the drive element is actuated, the clamping screw rotates into the tapped hole of the workpiece and clamps it.
 
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
					2. Position the tapped hole in the workpiece above the clamping screw.
The tip of the clamping screw is pressed lightly into the tapped hole by the spring pressure.
3. When the drive element is actuated, the clamping screw rotates into the tapped hole of the workpiece and clamps it.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
							Advantages
						
						
								Automation capable
High clamping forces
Rapid clamping
Integrated clamping screw
					High clamping forces
Rapid clamping
Integrated clamping screw
							Scope of delivery
						
						
								2x locating pins Ø 8 (h7) x 40.
1x protection plug.
					1x protection plug.
							Accessory
						
						
								04401-20 Extension unit.
					
            Important note on downloading CAD models
        In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
        
        
        
     
                         
                         
                         
                         
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                     
			
                    