{"product":{"productId":"agid.32739","price":533,"name":"Pull clamps automation capable"},"currency":"EUR"}
Material
Carbon steel.
Version
Body black oxidised.
Contact face tempered and ground.
Contact face tempered and ground.
Show more
Show less
Description
Material
Carbon steel.
Version
Body black oxidised.
Contact face tempered and ground.
Contact face tempered and ground.
Note
The repeat accuracy is ± 0.3 mm.
To remove swarf and dust, remove the two cover caps (2) and blow them out with compressed air from above.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
To remove swarf and dust, remove the two cover caps (2) and blow them out with compressed air from above.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Method of operation
Actuated using an impact driver with adjustable torque or manually using a clamping key.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
Automation-compatible
High clamping forces
Rapid clamping
High clamping forces
Rapid clamping
Scope of delivery
Including positioning bush.
Drawing reference
1) Positioning bushes
2) cover cap
2) cover cap
Accessory
04401-05 Clamping screw for automation capable pull clamps
04401-20 Extension unit.
04401-20 Extension unit.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.