text.skipToContent text.skipToNavigation
EN
Choose your language
3 Hits

Description

Product description
Compact swing clamps are designed for clamping fixtures where the clamping points must be clear during workpiece removal or placement. They are also suitable for confined installation conditions. These compact swing clamps operate as single-acting or double-acting traction cylinders. There is a choice of three housing types for the compact swing clamps as well as various actuation methods. The clamping movement is initiated by a combined swivel and stroke motion. The actual clamping travel occurs with a linear movement. A wide range of variants with a left or right swivel angle of 90° are available.
Material
Housing and piston steel.
Seal NBR
Version
Housing black oxidised.
Piston hardened.
Note
If the permissible volume flow on the swing clamp could be exceeded, an intermediate throttle check valve must be installed.
The permissible operating pressure of the swing clamps depends on the clamping arm length.
The clamping arms must be restrained when being mounted so that the ball guide of the swing clamps is not damaged.
Depending on the vent connection, the sinter filter of the single-acting swing clamps must be replaced by a screw plug.

The clamping arm of the compact swing clamp is not supplied.

Follow safety instructions.
Method of operation
- Thread connection.
- O-ring flange connection.
- Drilled channels.
Technical Data
Max. operating pressure: 350 bar.
Assembly
See mounting contour.
Advantages
- Compact design
- Many types.
- Collision-free accessibility to the workpiece.
Scope of delivery
- 1x slotted round nut M27x1.5 (only with compact swivel clamps 04368-14081104190100, 04368-14081104190200, 04368-14062104190100, 04368-14062104190200).
- 1x screw or nut for clamping arm mount.
On request
Larger piston diameters and longer strokes, other swivel angles, various clamping arm mounts, with position control.
Drawing reference
Form AGW: Flange top, Screw connection
Form AOF: Flange top, O-ring flange connection
Form BGW: Flange under, Screw connection
Form BOF: Flange under, O-ring flange connection
Form C: Screw-on thread

1) Mounting contour
2) See accessories
3) By the single-acting cylinders, the port is equipped with a built-in sinter filter.
4) Left swivel
5) Right swivel
6) Included in delivery
Accessory
Clamping arm for compact swing clamp 04368-10.

Other customers also bought