Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Show more
Show less
Wedge clamps with fixed jaw, Form A, smooth jaw face
from
€260.57
plus sales tax
plus shipping costs
Wedge clamps with fixed jaw, Form B, serrated jaw face
from
€321.00
plus sales tax
plus shipping costs
Wedge clamps with fixed jaw, Form D, with machining allowance
from
€271.94
plus sales tax
plus shipping costs
Wedge clamps with fixed jaw, Form E, with jaw pins
from
€293.66
plus sales tax
plus shipping costs
Description
Product description
The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
These wedge clamps set into a T-slot for clamping.
Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1,0 mm.
The wedge shape creates high clamping forces.
These wedge clamps set into a T-slot for clamping.
Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1,0 mm.
Material
Double wedge and clamping segments mild steel.
Version
Double wedge and clamping segments hardened, phosphated.
Note
The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
The underside is carbide-coated. This increases the coefficient of friction.
The underside is carbide-coated. This increases the coefficient of friction.
Scope of delivery
Wedge clamps
Fastening screws.
Fastening screws.
Drawing reference
Form A: Smooth jaw face
Form B: Serrated jaw face
Form D: With machining allowance
Form E: With jaw pins
Form B: Serrated jaw face
Form D: With machining allowance
Form E: With jaw pins