text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
The 5-axis vice features excellent stability and flexibility, and is extremely easy to use. The 5-axis vice can be used as a positive-down force vice or normal vice. When the positive down force function is used, the workpiece can be held with a repeat accuracy of ±0.01 mm. A workpiece clamping height of 155/180 mm enables easy access during machining. The clamping width is preset using the crank handle, cutting down on setup times. Additionally, the closed geometries and the resistance to dirt that they provide keep maintenance and repair times to a minimum.
Material
Steel.
Version
Baseplate and workpiece support hardened.
Note
Additional product information can be found in the operating instructions.
Method of operation
Quick adjustment using crank handle.
Advantages
For use as centric-clamping device with positive down force function or vice.
Straightforward, infinite clamping width adjustment using crank handle.
Optimum clamping height for 5-axis machining.
Flexible options for connection to machine tables.
Scope of delivery
Depending on the baseplate length, see operating instructions.
On request
Various spare parts, larger clamping widths.
Applications
Suitable for T-slot and grid hole tables and zero-point clamping systems.
Size 282.84mm for diagonal alignment on zero-point clamping systems with gauge 52/96/200mm.
Tolerances
With a clamping depth of > 5 mm, the repeat accuracy while the positive down force function is being used is ±0.01.
Accessory
Baseplates 41405
Jaw plates with pins 41410
Combination jaw plates, smooth/with pins 41410
Jaw plates, machinable 41320
Seating ledges 41345
Extension shafts 41355
Cylinder clamping set 41350
Stop set 41370
Clamping pin 42208-140250516, 42208-240250516
Clamping claw sets 41375
Slot nuts 03240-1814x20
Fitted bolts 07533-12065
Socket head screws 07160-12X60
Torque wrench 96662-01-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought