text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Product description
The baseplates offer versatile connection options. The locating slots on the underside can be used to perform alignment directly on the machine table using slot keys. Fastening in 12F7 grid holes with grid spacing of 50 mm is also possible. Claw clamps or separate clamping devices can be located on the side recess. The baseplate is also suitable for all standard zero-point clamping systems with a centre distance of 52/96/200 mm.
The integrated central hole can also be used for alignment. In this case, a specific centre pin is used to perform central alignment on the machine table.
Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
Additional product information can be found in the operating instructions.
On request
other dimensions.
Applications
Suitable for T-slot tables, basic elements with grid holes and zero-point clamping systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought