text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Housing steel.
Drive, steel.
Note
The angle drive is used to operate the NC vice from above or in tight spaces.

- The ratio is 1:1.4
- NC vice without angle drive max. 4.5 turns. With angle drive max. 6.3 turns.
- The angle drive is especially useful for horizontal use of NC vices, e.g. in the case of clamping cubes or workholding towers. The angle drive can also be used to operate the NC vice from above or in tight spaces.

Suitable for 41091-125470
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought