text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Body and jaw holder mild steel.
Version
Hardened and ground all sides.
Features
NC vices can be used for a wide range of clamping tasks:
- Repeat accuracy ≤0.01 mm
- Fixed jaw locked in all directions (X,Y,Z)
- Vertical use directly on the machine table
- Wide clamping range by using attachment step jaws
- Can be laid on the side, with fastening holes for slot spacing of 63 mm and 100 mm
- Quick pre-adjustment of the clamping range using locking pins
- Basic equipment includes two reversible screw-on jaws and one crank handle
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought