text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis basic module with system size 138 is suitable for clamping large and heavy workpieces. The workpiece can be set directly in the basic module using the clamping bolt or reducer adapter. The basic modules are fastened via the corresponding baseplates or directly to the machine table. A flexible positioning is possible. A double clamping module can also be created by placing two modules together, underside to underside.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M16, M20, M24 fastening screws:
- Clamping force (M16) 75,000 N
- Clamping force (M20) 160,000 N
- Clamping force (M24) 230,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought