Material
Steel.
Version
Main body oxidised.
Contact faces case-hardened and ground.
Contact faces case-hardened and ground.
Show more
Show less
UNILOCK 5-axis base plates for general clamping, large version, system size 80 mm
from
€700.00
plus sales tax
plus shipping costs
UNILOCK 5-axis base plates for general clamping, small version, system size 80 mm
from
€616.00
plus sales tax
plus shipping costs
Description
Material
Steel.
Version
Main body oxidised.
Contact faces case-hardened and ground.
Contact faces case-hardened and ground.
Note
The UNILOCK 5-axis baseplates for general clamping fit onto machine tables with grid hole systems or in T-slots, or onto grid hole tooling plates. Due to their robust construction, these elevated devices are ideal as a base supports for large and heavy workpieces. The arrangement of the fastening slots facilitates flexible adaptation to the workpiece and the machine table.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Wider T-slot spacings can be achieved with the larger version.
In the small version, the fastening slots are open for improved chip evacuation.
Advantages
Stable base structure for mounting the 5-axis basic modules for clamping large and heavy workpieces.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Rapid fastening of the base plates onto a machine table due to a large number of fastening slots.
Flexible positioning of the workpieces on the machine table.
Drawing reference
Form GA: large version
Form KA: small version
Form KA: small version