Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Contact faces hardened and ground.
Show more
Show less
UNILOCK 5-axis basic module double clamp size 80 mm, with foot
from
€997.00
plus sales tax
plus shipping costs
UNILOCK 5-axis basic module double clamp size 80 mm, without foot
from
€924.00
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
Main body oxidised.
Contact faces hardened and ground.
Contact faces hardened and ground.
Note
The UNILOCK 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with a hole pitch of 40/50 mm system size M12. Suitable for UNILOCK zero point clamping system with UNILOCK clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
The basic module without base is particularly suitable for space-saving set-ups.
The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
The basic module without base is particularly suitable for space-saving set-ups.
The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M10, M12, M16 fastening screws:
- Clamping force (M10) 35,000 N
- Clamping force (M12) 50,000 N
- Clamping force (M16) 75,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
On request
With rotation lock
Drawing reference
1) with foot
2) without foot
2) without foot