text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Non-rusting steel.
Version
Contact faces ground.
Note
The UNILOCK compensation clamping bolt is suitable for clamping and positioning workpieces and fixtures.
Clamping bolts are screwed onto the exchange element and adapted to the various basic modules.

With Form type X direction, a gauge size compensation of ± 1 mm can be made in one direction.
With Form type XY direction, a gauge size compensation of ± 1 mm can be made in all directions.

Retaining forces of up to 35,000 N can be achieved with the UNILOCK compensation clamping bolts in conjunction with the M10 fastening screws.

Further clamping bolts in the same system size can be found by K0967, K1471, K0968 and K0967 with threaded bolt.
Assembly
See mounting contour.
Advantages
Gauge size compensation of ± 1 mm in one/all directions possible.
Scope of delivery
1x UNILOCK compensation clamping bolt with fastening screw.
Drawing reference
1) Repeat accuracy <0.05 mm
2) ± 1 mm gauge size compensation
3) Mounting contour
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought