Material
Housing: PUR.
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Housing colour: black.
Cable colour: black.
Show more
Show less
Description
Material
Housing: PUR.
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Cable: PUR.
Insulating braid: PP.
Contacts: CuZn (brass) / CuSn (bronze).
Contact surface: Au (gold).
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Housing colour: black.
Cable colour: black.
Note
Connector with latch lock (snap-in).
Connector moulded to cable.
The connectors are designed for use in plant, control and electrical appliance construction.
Connector moulded to cable.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
Mechanical service life: > 50 connection cycles.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.