- Rated up to IP 67
- High temperature range
- With screw lock
- A coded
Description
Material
Housing: plastic.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Cable: PUR (4 pole PVC).
Insulation braid: PP (4 pole PVC).
Contact: copper alloy.
Contact surface: Au (gold).
Lock: nickel plated die-cast zinc.
Version
Bush (female).
Housing colour: black.
Cable colour: black.
Housing colour: black.
Cable colour: black.
Note
Connector with screw lock.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Connector moulded to cable.
Wire ID acc. to DIN 47100 colour code.
Coding A. Recommended tightening torque for the lock 0.4 Nm.
The connectors are designed for use in plant, control and electrical appliance construction.
Technical Data
No. of connection cycles: ≥ 100.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.