text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Cable insulation: PVC plastic.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Version
Black.
Note
Mains cable for power supply of socket strips and LED lamps.

Side 1: Right-angled safety plug.
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Temperature range
Permanent temperature resistance 70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought