text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Plastic
Contact terminals AgNi.
Version
Push button red
Frame yellow.
Note
Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd, CCC, cULus, UR.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 10A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 250 V / 3 A.
DC13: 24 V / 2 A.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: -25°C to +55°C.
Advantages
The safety contact constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.
Scope of delivery
The emergency stop button consists of a push-button, union nut, 2 contact blocks, 1x NC, 1x NC with integrated safety relay (NO) for fault shutdown and a bracket for the contact blocks.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought