{"product":{"productId":"agid.24807","price":82.86,"name":"Emergency stop button in Ø 22.3 mm housing with contact blocks, connection M12"},"currency":"EUR"}
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push button red
Housing black/yellow.
Housing black/yellow.
Show more
Show less
Description
Material
Plastic
Contact terminals AgNi.
Contact terminals AgNi.
Version
Push button red
Housing black/yellow.
Housing black/yellow.
Note
Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.
Certificates / Standards met:
CE, TÜV Süd, CCC.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Certificates / Standards met:
CE, TÜV Süd, CCC.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: 10A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 250 V / 3 A.
DC13: 24 V / 2 A.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.
Rated insulation voltage Ui: 250 V.
Permanent thermal current: 10A.
Utilisation category acc. to IEC/EN60947-5-1:
AC15: 250 V / 3 A.
DC13: 24 V / 2 A.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: -25°C to +55°C.
Operating temperature: -25°C to +55°C.
Advantages
The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.