text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Plastic
Contact terminals AgNi.
Version
Push button red
Housing black/yellow.
Note
The Minibox is a ready-to-install, fully equipped housing including emergency stop button. The narrow housing form is particularly suitable for mounting on aluminium profiles.

Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background. This ensures good identification.

Certificates / Standards met:
CE, TÜV Süd.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 50,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
NC contact forced opening: acc. to EN 60947-5-1, App K.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: AC15 4 A. DC13 2,5 A.

Utilisation category acc. to IEC/EN60947-5-1:
AC15: 240 V / 1,5 A.
DC13: 24 V / 2 A.
Temperature range
Storage temperature: -25 °C to +85 °C.
Operating temperature: -25°C to +70°C.
Assembly
Using the fastening clip, the Minibox can be attached directly into aluminium profile 8 mm slots or onto flat surfaces.

By opening the housing, the Minibox can also be mounted directly on flat surfaces via the Ø 4.6 mm mounting holes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought