{"product":{"productId":"agid.34716","price":9.18,"name":"Mounting adapter Ø62 mm"},"currency":"EUR"}
Material
Polycarbonate/ABS
Version
Grey.
Show more
Show less
Mounting adapter Ø62 mm, Form B
from
€9.18
plus sales tax
plus shipping costs
Mounting adapter Ø62 mm, Form E
from
€13.68
plus sales tax
plus shipping costs
Mounting adapter Ø62 mm, Form WK
from
€10.67
plus sales tax
plus shipping costs
Description
Material
Polycarbonate/ABS
Version
Grey.
Note
The mounting adapter serves as a base for Ø62 mm auxiliary lamps. The auxiliary lamp is mounted on the adapter tool-free via a bayonet fitting. The auxiliary lamp then locks securely into the mounting adapter with a click-lock.
Certificate / Standards met:
Form B, E: EAC, cULus, UL (type 12).
Form WK: EAC.
Certificate / Standards met:
Form B, E: EAC, cULus, UL (type 12).
Form WK: EAC.
Temperature range
-30 °C to +60 °C
Assembly
Form B: Floor mounting, for mounting on flat surfaces (with sealing plate).
Form E: Single hole mounting, for mounting on flat surfaces (with nut and sealing plate).
Form WK: Angle mounting with cable gland
Form E: Single hole mounting, for mounting on flat surfaces (with nut and sealing plate).
Form WK: Angle mounting with cable gland