{"product":{"productId":"agid.34721","price":10.67,"name":"Mounting adapter Ø85 mm"},"currency":"EUR"}
Material
Polycarbonate/ABS
Version
Grey.
Show more
Show less
Mounting adapter Ø85 mm, Form B
from
€10.67
plus sales tax
plus shipping costs
Mounting adapter Ø85 mm, Form R
from
€20.07
plus sales tax
plus shipping costs
Mounting adapter Ø85 mm, Form WK
from
€15.80
plus sales tax
plus shipping costs
Description
Material
Polycarbonate/ABS
Version
Grey.
Note
The mounting adapter serves as a base for Ø85 mm auxiliary lamps. The auxiliary lamp is mounted on the adapter tool-free via a bayonet fitting. The auxiliary lamp then locks securely into the mounting adapter with a click-lock.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Certificate / Standards met:
Form B, R: EAC, cULus, UL (type 12).
Form WK: EAC.
Temperature range
-30 °C to +60 °C
Assembly
Form B: Floor mounting, for mounting on flat surfaces (with sealing plate).
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland
Form R: Pipe mounting, for mounting on Ø25 mm pipes.
Form WK: Angle mounting with cable gland